Philips LED HPI, T-shape T100, Mains only, 220-240 V, 40 W, CFL-i 50W, HID 70W, E27, 6500 K, 3500 lm, 15000 hour(s)
TForce Core HB 3.5Klm 40W E27 865
Product Description
LED HPI, T-shape T100, Mains only, 220-240 V, 40 W, LED alternative to CFL-i 50W, HID 70W, E27, 6500 K, 3500 lm, 15000 hour(s), 87 lm/W, RG1
Specifications
- Cap-Base E27
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED HPI
- Warranty period 1 years