Pakistan - English

Philips LED HPI, T-shape T70, Mains only, 220-240 V, 23 W, CFL-i 32W, HID 50W, E27, 6500 K, 2000 lm, 15000 hour(s)

TForce Core HB 2Klm 23W E27 865

Product Description

LED HPI, T-shape T70, Mains only, 220-240 V, 23 W, LED alternative to CFL-i 32W, HID 50W, E27, 6500 K, 2000 lm, 15000 hour(s), 86 lm/W, RG1

Order code: 929004612112
Full order code: 872110309396700

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    1 years

Downloads

Family

Product