Pakistan - English

Philips LED HPI, T140, Mains, 220-240 V, 45 W, 80W CFL, 100W HID, E26, 3000 K, 4800 lm, CRI 80, 15000 hour(s)

CorePro LED M 4.8Klm 45W 830 E26 FR

Product Description

LED HPI, T140, Mains, 220-240 V, 45 W, LED alternative to 80W CFL, 100W HID, E26, 3000 K, 4800 lm, CRI 80, 15000 hour(s), 106 lm/W, PF 0.9, Beam angle 180 degree(s), RG1, IP20

Order code: 929004606608
Full order code: 872110309100000

Specifications

  • Cap-Base
    E26
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    1 years

Downloads

Family

Product