Pakistan - English

Philips LED HPI, T100, Mains, 220-240 V, 25 W, 45W CFL, 55W HID, E26, 3000 K, 2800 lm, CRI 80, 15000 hour(s)

CorePro LED M 2.8Klm 25W 830 E26 FR

Product Description

LED HPI, T100, Mains, 220-240 V, 25 W, LED alternative to 45W CFL, 55W HID, E26, 3000 K, 2800 lm, CRI 80, 15000 hour(s), 112 lm/W, PF 0.9, Beam angle 180 degree(s), RG1, IP20

Order code: 929004606208
Full order code: 872110309092800

Specifications

  • Cap-Base
    E26
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    1 years

Downloads

Family

Product