Pakistan - English

Philips LED HPI, T-shape T100, Mains only, 220-240 V, 30 W, CFL-i 45W, HID 55W, E27, 6500 K, 3200 lm, CRI 80, 15000 hour(s)

Corepro LEDBulb ND 3.2Klm 30W865 E27T100

Product Description

LED HPI, T-shape T100, Mains only, 220-240 V, 30 W, LED alternative to CFL-i 45W, HID 55W, E27, 6500 K, 3200 lm, CRI 80, 15000 hour(s), 106 lm/W, EEL F, PF 0.9, Beam angle 180 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929004605102
Full order code: 872110306423300

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Flux measurement reference
    Sphere
  • Warranty period
    1 years

Downloads

Family

Product