Pakistan - English

Philips LED HPI, T-shape T70, Mains only, 220-240 V, 20 W, CFL-i 30W, HID 50W, E27, 6500 K, 2050 lm, CRI 80, 15000 hour(s)

Corepro LEDBulb ND 2.05Klm 20W865 E27T70

Product Description

LED HPI, T-shape T70, Mains only, 220-240 V, 20 W, LED alternative to CFL-i 30W, HID 50W, E27, 6500 K, 2050 lm, CRI 80, 15000 hour(s), 102 lm/W, EEL F, PF 0.9, Beam angle 180 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929004604702
Full order code: 872110306415800

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Flux measurement reference
    Sphere
  • Warranty period
    1 years

Downloads

Family

Product