Philips LED HPI, T60, Mains, 110-240 V, 20 W, 31W CFL, 50W HID, E27, 6500 K, 1800 lm, CRI 80, 25000 hour(s)
TForce Core HB 1.8Klm 20W E27 865 W
Product Description
LED HPI, T60, Mains, 110-240 V, 20 W, LED alternative to 31W CFL, 50W HID, E27, 6500 K, 1800 lm, CRI 80, 25000 hour(s), 90 lm/W, PF 0.7, Beam angle 150 degree(s), RG1, IP20
Specifications
- Cap-Base E27
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED HPI
- Warranty period 3 years