Pakistan - English

Philips LED HPI, T-shape T120, Mains only, 110-240 V, 60 W, 60W CFL, 100W HID, E40, 6500 K, 5000 lm, CRI 80, 15000 hour(s)

TForce Core HB 5Klm 60W E40 865 WV

New

Product Description

LED HPI, T-shape T120, Mains only, 110-240 V, 60 W, LED alternative to 60W CFL, 100W HID, E40, 6500 K, 5000 lm, CRI 80, 15000 hour(s), 83 lm/W, PF 0.5, Beam angle 150 degree(s), RG1, IP20

Order code: 929004271642
Full order code: 872110309842900

Specifications

  • Cap-Base
    E40
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    1 years

Downloads

Family

Product