Pakistan - English

Philips LED HPI, T120, Mains, 110-240 V, 60 W, 60W CFL, 100W HID, E40, 6500 K, 5000 lm, CRI 80, 15000 hour(s)

TForce Core HB 5Klm 60W E40 865 WV

Product Description

LED HPI, T120, Mains, 110-240 V, 60 W, LED alternative to 60W CFL, 100W HID, E40, 6500 K, 5000 lm, CRI 80, 15000 hour(s), 83 lm/W, PF 0.5, Beam angle 150 degree(s), RG1, IP20

Order code: 929004271612
Full order code: 872110306413400

Specifications

  • Cap-Base
    E40
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    3 years

Downloads

Family

Product