Philips LED HPI, T100, Mains, 110-240 V, 50 W, 50W CFL, 70W HID, E40, 6500 K, 4000 lm, CRI 80, 15000 hour(s)
TForce Core HB 4Klm 50W E40 865 WV
Product Description
LED HPI, T100, Mains, 110-240 V, 50 W, LED alternative to 50W CFL, 70W HID, E40, 6500 K, 4000 lm, CRI 80, 15000 hour(s), 80 lm/W, PF 0.5, Beam angle 150 degree(s), RG1, IP20
Specifications
- Cap-Base E40
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED HPI
- Warranty period 3 years