Philips LED HPI, T120, Mains, 110-240 V, 60 W, 60W CFL, 100W HID, E27, 6500 K, 5000 lm, CRI 80, 25000 hour(s)
TForce Core HB 5Klm 60W E27 865 WV
Product Description
LED HPI, T120, Mains, 110-240 V, 60 W, LED alternative to 60W CFL, 100W HID, E27, 6500 K, 5000 lm, CRI 80, 25000 hour(s), 83 lm/W, PF 0.92, Beam angle 150 degree(s), RG1, IP20
Specifications
- Cap-Base E27
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED HPI
- Warranty period 3 years