Pakistan - English

Philips LED HPI, T-shape T100, Mains, 110-240 V, 50 W, CFL-i 50W, HID 70W, E27, 6500 K, 4000 lm, 25000 hour(s)

TForce Core HB 4Klm 50W E27 865 WV

Product Description

LED HPI, T-shape T100, Mains, 110-240 V, 50 W, LED alternative to CFL-i 50W, HID 70W, E27, 6500 K, 4000 lm, 25000 hour(s), 80 lm/W, RG1

Order code: 929004271312
Full order code: 872110306407300

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    3 years

Downloads

Family

Product