Philips LED HPI, T-shape T80, Mains, 110-240 V, 40 W, CFL-i 42W, HID 55W, E27, 6500 K, 3000 lm, 25000 hour(s)
TForce Core HB 3Klm 40W E27 865 WV
Product Description
LED HPI, T-shape T80, Mains, 110-240 V, 40 W, LED alternative to CFL-i 42W, HID 55W, E27, 6500 K, 3000 lm, 25000 hour(s), 75 lm/W, RG1
Specifications
- Cap-Base E27
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED HPI
- Warranty period 3 years