Pakistan - English

Philips LED HPI, T-shape T70, Mains, 110-240 V, 30 W, CFL-i 32W, HID 50W, E27, 6500 K, 2200 lm, 25000 hour(s)

TForce Core HB 2.2Klm 30W E27 865 WV

Product Description

LED HPI, T-shape T70, Mains, 110-240 V, 30 W, LED alternative to CFL-i 32W, HID 50W, E27, 6500 K, 2200 lm, 25000 hour(s), 73 lm/W, RG1

Order code: 929004271112
Full order code: 872110306403500

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    3 years

Downloads

Family

Product