Philips LED HPI, T-shape T120, Mains only, 110-240 V, 50 W, CFL-i 65W, HID 55W, E40, 6500 K, 4000 lm, 15000 hour(s)
TForce Core HB 4Klm 50W E40 865 WV
Product Description
LED HPI, T-shape T120, Mains only, 110-240 V, 50 W, LED alternative to CFL-i 65W, HID 55W, E40, 6500 K, 4000 lm, 15000 hour(s), 80 lm/W, RG1
Specifications
- Cap-Base E40
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED HPI
- Warranty period 1 years