Pakistan - English

Philips LED, T-shape T80, Mains only, 24 W, CFL-i 55W, HID 70W, E27, 6500 K, 2700 lm, 15000 hour(s)

Entry LED HPI MV 2.7Klm 24W 865 E27

Product Description

LED, T-shape T80, Mains only, 24 W, E27, 6500 K, 2700 lm, 15000 hour(s), 112 lm/W, RG1

Order code: 929003765110
Full order code: 694197061125100

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Family

Product