Pakistan - English

Philips LED, T-shape T80, Mains only, 24 W, CFL-i 55W, HID 70W, E27, 3000 K, 2600 lm, 15000 hour(s)

Entry LED HPI MV 2.6Klm 24W 830 E27

Product Description

LED, T-shape T80, Mains only, 24 W, E27, 3000 K, 2600 lm, 15000 hour(s), 108 lm/W, RG1

Order code: 929003765010
Full order code: 694197061123700

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Family

Product