Pakistan - English

Philips LED HPI, T-shape T140, Mains only, 110-240 V, 60 W, CFL-i 55W, HID 40W, E40, 6500 K, 5000 lm, 15000 hour(s)

TForce Core HB 5Klm 60W E40 865 WV

Product Description

LED HPI, T-shape T140, Mains only, 110-240 V, 60 W, LED alternative to CFL-i 55W, HID 40W, E40, 6500 K, 5000 lm, 15000 hour(s), 83 lm/W, RG1

Order code: 929003759442
Full order code: 872016932321600

Specifications

  • Cap-Base
    E40
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    1 years

Downloads

Family

Product