Pakistan - English

Philips LED HPI, T140, Mains only, 110-240 V, 50 W, 75W CFL, 70W HID, E40, 6500 K, 5000 lm, 15000 hour(s)

TForce Core HB 5Klm 50W E40 865 WV

Product Description

LED HPI, T140, Mains only, 110-240 V, 50 W, LED alternative to 75W CFL, 70W HID, E40, 6500 K, 5000 lm, 15000 hour(s), 100 lm/W, RG1

Order code: 929003759412
Full order code: 872016930315700

Specifications

  • Cap-Base
    E40
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    1 years

Downloads

Family

Product