Philips LED HPI, T-shape T140, Mains only, 110-240 V, 60 W, CFL-i 75W, HID 70W, E27, 6500 K, 5000 lm, 15000 hour(s)
TForce Core HB 5Klm 60W E27 865 WV
Product Description
LED HPI, T-shape T140, Mains only, 110-240 V, 60 W, LED alternative to CFL-i 75W, HID 70W, E27, 6500 K, 5000 lm, 15000 hour(s), 83 lm/W, RG1
Specifications
- Cap-Base E27
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED HPI
- Warranty period 1 years