Pakistan - English

Philips LED HPI, T120, Mains only, 110-240 V, 40 W, 65W CFL, 55W HID, E27, 6500 K, 4000 lm, 15000 hour(s)

TForce Core HB 4Klm 40W E27 865 WV

Product Description

LED HPI, T120, Mains only, 110-240 V, 40 W, LED alternative to 65W CFL, 55W HID, E27, 6500 K, 4000 lm, 15000 hour(s), 100 lm/W, RG1

Order code: 929003759212
Full order code: 872016930311900

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    1 years

Downloads

Family

Product