Pakistan - English

Philips LED HPI, T-shape T120, Mains only, 110-240 V, 40 W, CFL-i 60W, HID 45W, E27, 6500 K, 3000 lm, 15000 hour(s)

TForce Core HB 3Klm 40W E27 865 WV

Product Description

LED HPI, T-shape T120, Mains only, 110-240 V, 40 W, LED alternative to CFL-i 60W, HID 45W, E27, 6500 K, 3000 lm, 15000 hour(s), 75 lm/W, RG1

Order code: 929003759142
Full order code: 872016932315500

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    1 years

Downloads

Family

Product