Philips LED HPI, T100, Mains only, 110-240 V, 30 W, 60W CFL, 45W HID, E27, 6500 K, 3000 lm, 15000 hour(s)
TForce Core HB 3Klm 30W E27 865 WV
Product Description
LED HPI, T100, Mains only, 110-240 V, 30 W, LED alternative to 60W CFL, 45W HID, E27, 6500 K, 3000 lm, 15000 hour(s), 100 lm/W, RG1
Specifications
- Cap-Base E27
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED HPI
- Warranty period 1 years