Pakistan - English

Philips LED HPI, T80, Mains only, 110-240 V, 25 W, 55W CFL, 40W HID, E27, 6500 K, 2500 lm, 15000 hour(s)

TForce Core HB 2.5Klm 25W E27 865 WV

Product Description

LED HPI, T80, Mains only, 110-240 V, 25 W, LED alternative to 55W CFL, 40W HID, E27, 6500 K, 2500 lm, 15000 hour(s), 100 lm/W, RG1

Order code: 929003759012
Full order code: 872016930307200

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    1 years

Downloads

Family

Product