Pakistan - English

Philips LED HPI, T140, Mains only, 110-240 V, 60 W, 75W CFL, 70W HID, E27, 6500 K, 5000 lm, 25000 hour(s)

TForce Core HB 5Klm 60W E27 865 WV

Product Description

LED HPI, T140, Mains only, 110-240 V, 60 W, LED alternative to 75W CFL, 70W HID, E27, 6500 K, 5000 lm, 25000 hour(s), 83 lm/W, RG1

Order code: 929003758912
Full order code: 872016930323200

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    3 years

Downloads

Family

Product