Philips LED HPI, T120, Mains only, 110-240 V, 50 W, 65W CFL, 55W HID, E27, 6500 K, 4000 lm, 25000 hour(s)
TForce Core HB 4Klm 50W E27 865 WV
Product Description
LED HPI, T120, Mains only, 110-240 V, 50 W, LED alternative to 65W CFL, 55W HID, E27, 6500 K, 4000 lm, 25000 hour(s), 80 lm/W, RG1
Specifications
- Cap-Base E27
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED HPI
- Warranty period 3 years