Philips LED HPI, T80, Mains only, 110-240 V, 30 W, 41W CFL, 40W HID, E27, 6500 K, 2500 lm, 25000 hour(s)
TForce Core HB 2.5Klm 30W E27 865 WV
Product Description
LED HPI, T80, Mains only, 110-240 V, 30 W, LED alternative to 41W CFL, 40W HID, E27, 6500 K, 2500 lm, 25000 hour(s), 83 lm/W, RG1
Specifications
- Cap-Base E27
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED HPI
- Warranty period 3 years