Pakistan - English

Philips LED, T-shape T120, Mains only, 45 W, 82W CFL, 100W HID, E27, 6500 K, 4500 lm, 15000 hour(s)

Entry LED HPI MV 4.5Klm 45W 865 E27

Product Description

LED, T-shape T120, Mains only, 45 W, E27, 6500 K, 4500 lm, 15000 hour(s), 100 lm/W, Plastic

Order code: 929003603010
Full order code: 694783049873400

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Family

Product