Pakistan - English

Philips CorePro, LED HPI, T-shape, Mains only, 105 W, 250, E40, 4000 K, 15000 lm, CRI 80, 25000 hour(s)

CorePro LED HPI MV 15Klm 105W840E40 100D

Product Description

CorePro, LED HPI, T-shape, Mains only, 105 W, LED alternative to 250, E40, 4000 K, 15000 lm, CRI 80, 25000 hour(s), 142 lm/W, EEL D, PF 0.9, Beam angle 100 degree(s), Plastic, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929003161702
Full order code: 871951442123300

Specifications

  • Cap-Base
    E40
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product