Philips CorePro, LED HPI, T-shape, Mains only, 65 W, 150, E40, 4000 K, 9000 lm, CRI 80, 25000 hour(s)
CorePro LED HPI MV 9Klm 65W 840 E40 100D
Product Description
CorePro, LED HPI, T-shape, Mains only, 65 W, LED alternative to 150, E40, 4000 K, 9000 lm, CRI 80, 25000 hour(s), 138 lm/W, EEL D, PF 0.9, Beam angle 100 degree(s), Plastic, RG1, IP20, SVM 0.4, PstLM 1
Specifications
- Cap-Base E40
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED HPI
- Flux measurement reference Sphere
- Warranty period 3 years