Philips LED HPI, T-shape, Mains only, 100-240 V, 50 W, 75W CFL, 70W HID, E27, 6500 K, 5000 lm, 15000 hour(s)
TForce Core HB 50W E27 865 WV G3
Product Description
LED HPI, T-shape, Mains only, 100-240 V, 50 W, LED alternative to 75W CFL, 70W HID, E27, 6500 K, 5000 lm, 15000 hour(s), 100.00 lm/W
Specifications
- Cap-Base E27
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED HPI
- Warranty period 1 years