Pakistan - English

Philips LED HPI, T-shape, Mains only, 100-240 V, 30 W, 60W CFL, 45W HID, E27, 6500 K, 3200 lm, 15000 hour(s)

TForce Core HB 30W E27 865 WV G3

Product Description

LED HPI, T-shape, Mains only, 100-240 V, 30 W, LED alternative to 60W CFL, 45W HID, E27, 6500 K, 3200 lm, 15000 hour(s), 106.00 lm/W

Order code: 929002410112
Full order code: 871869978043200

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    1 years

Downloads

Family

Product