Pakistan - English

Philips LED HPI, T-shape T140, Mains only, 110-240 V, 70 W, CFL-I 120W, HID 125W, E40, 6500 K, 7000 lm, 25000 hour(s)

TForce Core HB 70W E40 865 WV G3

Product Description

LED HPI, T-shape T140, Mains only, 110-240 V, 70 W, LED alternative to CFL-I 120W, HID 125W, E40, 6500 K, 7000 lm, 25000 hour(s), 100 lm/W, RG1

Order code: 929002409642
Full order code: 872016935562000

Specifications

  • Cap-Base
    E40
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    1 years

Downloads

Family

Product