Philips LED HPI, T-shape T160, Mains only, 110-240 V, 60 W, 100W CFL, 125W HID, E40, 6500 K, 7000 lm, 25000 hour(s)
TForce Core HB 60W E40 865 WV G3
Product Description
LED HPI, T-shape T160, Mains only, 110-240 V, 60 W, LED alternative to 100W CFL, 125W HID, E40, 6500 K, 7000 lm, 25000 hour(s), 116 lm/W, RG1
Specifications
- Cap-Base E40
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED HPI
- Warranty period 1 years