Pakistan - English

Philips LED HPI, T-shape T140, Mains only, 220-240 V, 50 W, 75W CFL, 70W HID, E27, 6500 K, 5000 lm, 15000 hour(s)

TForce Core HB 50W E27 865 GN3

Product Description

LED HPI, T-shape T140, Mains only, 220-240 V, 50 W, LED alternative to 75W CFL, 70W HID, E27, 6500 K, 5000 lm, 15000 hour(s), 100.00 lm/W

Order code: 929002408808
Full order code: 871869978069200

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    1 years

Downloads

Family

Product