Philips LED HPI, T-shape, Mains only, 220-240 V, 25 W, 55W CFL, 40W HID, E27, 3000 K, 2600 lm, 15000 hour(s)
TForce Core HB 25W E27 830 GN3
Product Description
LED HPI, T-shape, Mains only, 220-240 V, 25 W, LED alternative to 55W CFL, 40W HID, E27, 3000 K, 2600 lm, 15000 hour(s), 104.00 lm/W
Specifications
- Cap-Base E27
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED HPI
- Warranty period 1 years