Pakistan - English

Philips CorePro, LED HPI, T-shape, Mains only, 35 W, 125, E27, 3000 K, 4800 lm, CRI 80, 15000 hour(s)

TForce Core HB MV ND 35W E27 830 G3

Product Description

CorePro, LED HPI, T-shape, Mains only, 35 W, LED alternative to 125, E27, 3000 K, 4800 lm, CRI 80, 15000 hour(s), 137.00 lm/W, EEL D, PF 0.9, Beam angle 180 degree(s), IP20, SVM 0.4, PstLM 1

Order code: 929002406602
Full order code: 871869978105700

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Flux measurement reference
    Sphere
  • Warranty period
    1 years

Downloads

Family

Product