Pakistan - English

Philips LED HPI, T-shape, Mains only, 220-240 V, 24 W, 60W CFL, 45W HID, E27, 4000 K, 3200 lm, 15000 hour(s)

TForce Core HB MV ND 24W E27 840 G3

Product Description

LED HPI, T-shape, Mains only, 220-240 V, 24 W, LED alternative to 60W CFL, 45W HID, E27, 4000 K, 3200 lm, 15000 hour(s), 133.00 lm/W

Order code: 929002406108
Full order code: 871869978113200

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Flux measurement reference
    Sphere
  • Warranty period
    1 years

Downloads

Family

Product