Philips CorePro, LED HPI, T-shape, Mains only, 20 W, 80, E27, 3000 K, 2600 lm, CRI 80, 15000 hour(s)
TForce Core HB MV ND 20W E27 830 G3
Product Description
CorePro, LED HPI, T-shape, Mains only, 20 W, LED alternative to 80, E27, 3000 K, 2600 lm, CRI 80, 15000 hour(s), 130.00 lm/W, EEL E, PF 0.5, Beam angle 150 degree(s), Plastic, IP20, SVM 0.4, PstLM 1
Specifications
- Cap-Base E27
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED HPI
- Flux measurement reference Sphere
- Warranty period 1 years