Pakistan - English

Philips LED HPI, T-shape T80, Mains only, 100-240 V, 24 W, 175W GLS,48W CFL,70W HID, E27, 6500 K, 2800 lm, 25000 hour(s)

TForce Core HB 24W E27 865 WV

Product Description

LED HPI, T-shape T80, Mains only, 100-240 V, 24 W, LED alternative to 175W GLS,48W CFL,70W HID, E27, 6500 K, 2800 lm, 25000 hour(s), 116.00 lm/W

Order code: 929002354012
Full order code: 871869975019000

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    3 years

Downloads

Family

Product