Pakistan - English

Philips MASTER, LED SOX, Tubular, Mains only, 36 W, SOX 55W, B22, 4000 K, 5000 lm, CRI 80, 50000 hour(s)

MAS LED SOX M 5Klm 36W 840 B22 FR

Product Description

MASTER, LED SOX, Tubular, Mains only, 36 W, LED alternative to SOX 55W, B22, 4000 K, 5000 lm, CRI 80, 50000 hour(s), 138.00 lm/W, EEL D, PF 0.9, Beam angle 230 degree(s), Plastic, RG1, IP40, SVM 2, PstLM 1

Order code: 929002497002
Full order code: 871951430566300

Specifications

  • Cap-Base
    B22
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED SOX
  • Flux measurement reference
    Sphere
  • Warranty period
    8 years

Downloads

Family

Product