Pakistan - English

Philips MASTER, LED SOX, Tubular, Mains only, 28 W, SOX-E 36W, B22, 4000 K, 4000 lm, CRI 80, 50000 hour(s)

MAS LED SOX M 4Klm 28W 840 B22 FR

Product Description

MASTER, LED SOX, Tubular, Mains only, 28 W, LED alternative to SOX-E 36W, B22, 4000 K, 4000 lm, CRI 80, 50000 hour(s), 142.00 lm/W, EEL D, PF 0.9, Beam angle 230 degree(s), Plastic, RG1, IP40, SVM 2, PstLM 1

Order code: 929002496902
Full order code: 871951430564900

Specifications

  • Cap-Base
    B22
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED SOX
  • Flux measurement reference
    Sphere
  • Warranty period
    8 years

Downloads

Family

Product