Philips MASTER, LED SOX, Tubular, Mains only, 18 W, SOX-E 26W, SOX 35W, B22, 4000 K, 2500 lm, CRI 80, 50000 hour(s)
MAS LED SOX M 2.5Klm 18W 840 B22 FR
Product Description
MASTER, LED SOX, Tubular, Mains only, 18 W, LED alternative to SOX-E 26W, SOX 35W, B22, 4000 K, 2500 lm, CRI 80, 50000 hour(s), 138.00 lm/W, EEL D, PF 0.9, Beam angle 230 degree(s), Plastic, RG1, IP40, SVM 2, PstLM 1
Specifications
- Cap-Base B22
- Nominal lifetime 50,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED SOX
- Flux measurement reference Sphere
- Warranty period 8 years