Pakistan - English

Philips MASTER, LED SON-T, Others, EM/Mains, 68 W, 100, E40, 4000 K, 12000 lm, CRI 70, 50000 hour(s)

TForce LED Road 120-68W E40 740

Product Description

MASTER, LED SON-T, Others, EM/Mains, 68 W, LED alternative to 100, E40, 4000 K, 12000 lm, CRI 70, 50000 hour(s), 176.00 lm/W, EEL C, PF 0.9, IP40

Order code: 929002007702
Full order code: 871869963910500

Specifications

  • Cap-Base
    E40
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED SON-T
  • Flux measurement reference
    Sphere
  • Warranty period
    8 years

Downloads

Family

Product