Pakistan - English

Philips MASTER, LED HPL, Oval, Mains only, 33.5 W, HPL 200W, SON 100W, E40, 4000 K, 6000 lm, CRI 80, 50000 hour(s)

MAS LED HPL M 6Klm 33.5W 840 E40 FR G

Product Description

MASTER, LED HPL, Oval, Mains only, 33.5 W, LED alternative to HPL 200W, SON 100W, E40, 4000 K, 6000 lm, CRI 80, 50000 hour(s), 179 lm/W, EEL C, PF 0.9, Beam angle 300 degree(s), Glass, RG0, IP65, SVM 1.6, PstLM 1

Order code: 929003531402
Full order code: 871951445207700