Pakistan - English

Philips MASTER, LED HPL, Oval, Mains only, 24 W, HPL 125W, SON 70W, E27, 4000 K, 4000 lm, CRI 80, 50000 hour(s)

MAS LED HPL M 4Klm 24W 840 E27 FR G

Product Description

MASTER, LED HPL, Oval, Mains only, 24 W, LED alternative to HPL 125W, SON 70W, E27, 4000 K, 4000 lm, CRI 80, 50000 hour(s), 166 lm/W, EEL C, PF 0.9, Beam angle 300 degree(s), Glass, RG0, IP65, SVM 1.6, PstLM 1

Order code: 929003531002
Full order code: 871951445199500

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPL
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Family

Product