Philips MASTER, LED HPL, Oval, Mains only, 19 W, HPL 80W, SON 50W, E27, 4000 K, 3100 lm, CRI 80, 50000 hour(s)
MAS LED HPL M 3Klm 19W 840 E27 FR G
Product Description
MASTER, LED HPL, Oval, Mains only, 19 W, LED alternative to HPL 80W, SON 50W, E27, 4000 K, 3100 lm, CRI 80, 50000 hour(s), 163 lm/W, EEL C, PF 0.9, Beam angle 300 degree(s), Glass, RG0, IP65, SVM 2, PstLM 1
Specifications
- Cap-Base E27
- Nominal lifetime 50,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED HPL
- Flux measurement reference Sphere
- Warranty period 5 years