Pakistan - English

Philips MASTER, LED Highbay, Highbay, EM ( ignitor & capacitor should not be removed)/Mains, 95 W, HPI 250W, E40, 4000 K, 13000 lm, CRI 80, 50000 hour(s)

TForce LED HPI UN 95W E40 840 NB

Product Description

MASTER, LED Highbay, Highbay, EM ( ignitor & capacitor should not be removed)/Mains, 95 W, LED alternative to HPI 250W, E40, 4000 K, 13000 lm, CRI 80, 50000 hour(s), 88 lm/W, EEL F, PF 0.9, Beam angle 60 degree(s), Plastic, RG1, IP40, SVM 0.4, PstLM 1

Order code: 929002350702
Full order code: 871869975367200

Specifications

  • Cap-Base
    E40
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED Highbay
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads

Family

Product