Pakistan - English

Philips LED Wallpack Retrofits

The professional LED HID replacement lamp, instant retrofit, instant savings.

Products

Product family information

Description

Philips LED HID replacement lamps are perfect LED replacement for a variety of outdoor applications. High intensity illumination, which means you get added visibility for applications like streets, public areas, and much more for a fraction of the energy used by conventional HID.

Benefits

  • Energy savings up to >70%

  • Longer lifetime and less maintenance cost

Features

  • Standard E26/EX39 base to replace metal halide lamps and E39 options

  • Available in 3000K, 4000K and 5000K CCTs

Applications

  • Design for horizontal application
  • Wall packs, Shoeboxes, Post-Top fixtures
  • Parking lots, public areas and office outdoor fixtures

Downloads