Philips LED HPL, Oval, Mains only, 24.5 W, HPL 125W, SON 70W, E27, 4000 K, 4000 lm, CRI 80, 25000 hour(s)
TForce Core LED HPL 24.5W E27 840 FR
Product Description
LED HPL, Oval, Mains only, 24.5 W, LED alternative to HPL 125W, SON 70W, E27, 4000 K, 4000 lm, CRI 80, 25000 hour(s), 163 lm/W, EEL C, PF 0.5, Beam angle 300 degree(s), Glass, RG0, IP65, SVM 1.6, PstLM 1
Specifications
- Cap-Base E27
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED HPL
- Flux measurement reference Sphere
- Warranty period 3 years